Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

StruxureWare Data Center Expert Basic Management Pack

StruxureWare Data Center Expert Basic Management Pack

AP9482

StruxureWare Data Center Expert Basic Management Pack

StruxureWare Data Center Expert Basic Management Pack provides a complete, surveillance, environmental, and physical infrastructure monitoring solution. Includes: 1 NetBotz Room Monitor 355 (with 120/240V PoE Injector), 1 NetBotz Door Switch Sensor for Rooms or 3rd Party Racks - 50 ft, 1 StruxureWare Data Center Expert Basic appliance with 25-Node License, 1 StruxureWare Data Center Expert Basic Software Support Contract

Call for More Information
800-800-4272
Includes: 1 node surveillance license key,25-node license key,Documentation CD,Installation guide

AP9482 

StruxureWare Data Center Expert Basic Management Pack

  • Event logging
    The UPS stores the last 250 alarms and events in the time stamped event log for easy diagnosis of power events or UPS faults.
  • Exportable reports
    Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Fault notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Generic UPS support
    Allows for modeling data from any UPS vendor, providing support for existing data center environments.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Localization
    User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
  • Management Platform
    PowerNet Manager Novell Managewise v2.0, 2.1br / PowerChute Integration Compaq Insight Manager v5.2br / PowerChute Extensions IBM Director v4.1, 4.11br / PowerChute Integration Sun Management Center Sun Management Center v3.0 br / br / PowerNet Manager for Enterprise Management Systems includes support for the following:br / Tivoli NetView v6.0br / HP OpenView NNM 6.1/6.2br / CA Unicenter v2.2 , 2.4br / Cabletron Spectrum v4.0 rev 3br / Dell Network Node Manager SE v1.0.1br /
  • Mass Configuration Wizard
    Reduce set up and configuration time by distributing files to networked UPS Network Management Cards.
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Multi-language support
    Available in English, Japanese, French, German, Hungarian, Polish, Russian, Italian, Portuguese, Spanish, and Chinese.
  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP, MODBUS and Redfish devices. Enables visibility of devices through threshold alert notifications, data trending and reporting.

Data Center Expert Features & Benefits

  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Real-Time Monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • NMS Integration
    Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
  • Web services API
    Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Reporting
    Downloadable reports for ease of data collection, distribution and analysis.
  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Trinidad & Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    2
  • Input Power
    250 Watts

Physical

  • Maximum Height
    1.73inches ( 44MM , 4.4CM )
  • Maximum Width
    21.5inches ( 546MM , 54.6CM )
  • Maximum Depth
    15.0inches ( 381MM , 38.1CM )
  • Rack Height
    1U
  • Net Weight
    21.05lbs. ( 9.55KG )
  • Shipping weight
    42.09lbs. ( 19.09KG )
  • Shipping Height
    12.01inches ( 305MM , 30.5CM )
  • Shipping Width
    30.98inches ( 787MM , 78.7CM )
  • Shipping Depth
    24.76inches ( 629MM , 62.9CM )
  • Color
    Black

Environmental

  • Operating Temperature
    50 - 95 °F ( 10 - 35 °C )
  • Operating Relative Humidity
    5 - 90 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -35 - 60 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0 - 30000ft ( 0 - 9144meters )

Conformance

  • Approvals
    UL 60950
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Catalogs
Title
Size
Updated On
PDF

Size

4127KB

Updated On

2023-02-06

A scaleable monitoring software that collects, organizes, and distributes critical device information providing a comprehensive view of equipment.
Title
Size
Updated On

Firmware Upgrades

Data Center Expert
Part Number
Updated On

Data Center Expert

Surveillance, Software License, NetBotz, 5 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1005

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 25 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1025

Updated On

2002-01-15

Data Center Expert

Data Center Expert Modbus TCP Output

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 15 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1000

Updated On

2002-01-15

Data Center Expert

Surveillance, Software License, NetBotz, 10 Node

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1010

Updated On

2002-01-15

Data Center Expert

Data Center Expert HP Operations Manager for Windows 5.0

Compatible With: Linux , Solaris , Windows 2003 , Windows 2008 , Windows 7 , Windows Vista , Windows XP

Part Number

SFHPOMW50

Updated On

2010-10-08
The APC InfraStruxure Central Smart Plug-in for HP Operations Manager for Windows provides a link between the physical infrastructure components monitored by the InfraStruxure Central server and the server infrastructure monitored by HP Operations Manager for Windows.

Category

Sub-Category


Data Center Expert Modbus TCP Output

The add-on Modbus TCP Output Module enables connection to Building Management Systems through ethernet transmission, ensuring fast data transmission.

Surveillance, Software License, NetBotz, 5 Node

Add 5 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

Data Center Expert HP Operations Manager for Windows 5.0

The APC StruxureWare Data Center Expert Smart Plug-In for HP Operations Manager for Windows enables operations and IT staff to monitor, view and manage physical infrastructure including power, cooling, physical space and security, as well as the health of the servers, applications, and operating system performance all in one user interface.

Surveillance, Software License, NetBotz, 25 Node

Add 25 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

StruxureWare Data Center Expert Enterprise Management Pack

StruxureWare Data Center Expert Enterprise Management Pack provides a complete, surveillance, environmental, and physical infrastructure monitoring solution. Includes: 3 NetBotz Rack Monitor 550, 6 NetBotz Camera Pod 160, 3 NetBotz Rack Sensor Pod 150, 1 NetBotz Vibration Sensor - 12 ft.., 1 NetBotz Dry Contact Cable - 15 ft., 1 NetBotz Door Switch Sensor (2) for an APC Rack - 12 ft., 1 NetBotz 0-5V Cable - 15 ft., 1 NetBotz Smoke Sensor - 10 ft., 1 NetBotz Leak Rope Sensor - 20 ft., 1 Beacon, 1 StruxureWare Data Center Expert Enterprise appliance with 25-Node License, 1 StruxureWare Data Center Expert Enterprise Software Support Contract

Surveillance, Software License, NetBotz, 15 Node

Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert.

Surveillance, Software License, NetBotz, 10 Node

Add 10 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product