Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Data Center Expert HP Operations Manager for Windows 5.0

Share:

Data Center Expert HP Operations Manager for Windows 5.0

SFHPOMW50

Data Center Expert HP Operations Manager for Windows 5.0

The APC StruxureWare Data Center Expert Smart Plug-In for HP Operations Manager for Windows enables operations and IT staff to monitor, view and manage physical infrastructure including power, cooling, physical space and security, as well as the health of the servers, applications, and operating system performance all in one user interface.

Call for More Information
800-800-4272

SFHPOMW50 

Data Center Expert HP Operations Manager for Windows 5.0

  • Network Management Integration
    Manage your APC devices from a single system by forwarding SNMP traps (events) to your preferred enterprise management system.

Data Center Expert Features & Benefits

  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Real-Time Monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • NMS Integration
    Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
  • Web services API
    Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Reporting
    Downloadable reports for ease of data collection, distribution and analysis.
  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
Product Distribution
Product Distribution

Belgium , Switzerland , Serbia and Montenegro , Germany , Italy , Morocco , Netherlands , Turkey , United States

Print Technical Specification
Manuals and Warranties
Title
Size
Updated On
PDF

Size

41KB

Updated On

2023-09-29

The APC InfraStruxure Central Smart Plug-in for HP Operations Manager for Windows provides a link between the physical infrastructure components monitored by the InfraStruxure Central server and the server infrastructure monitored by HP Operations Manager for Windows.
Title
Size
Updated On

Category

Sub-Category


StruxureWare Data Center Expert Enterprise Management Pack

StruxureWare Data Center Expert Enterprise Management Pack provides a complete, surveillance, environmental, and physical infrastructure monitoring solution. Includes: 3 NetBotz Rack Monitor 550, 6 NetBotz Camera Pod 160, 3 NetBotz Rack Sensor Pod 150, 1 NetBotz Vibration Sensor - 12 ft.., 1 NetBotz Dry Contact Cable - 15 ft., 1 NetBotz Door Switch Sensor (2) for an APC Rack - 12 ft., 1 NetBotz 0-5V Cable - 15 ft., 1 NetBotz Smoke Sensor - 10 ft., 1 NetBotz Leak Rope Sensor - 20 ft., 1 Beacon, 1 StruxureWare Data Center Expert Enterprise appliance with 25-Node License, 1 StruxureWare Data Center Expert Enterprise Software Support Contract


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product