Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack TAA

Share:

APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack TAA

SRT192RMBPUS

APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack TAA

null

Call for More Information
800-800-4272
Includes: Installation guide,Warranty card

SRT192RMBPUS 

APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack TAA

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Smart-UPS Battery Systems Features & Benefits

  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
  • Multiple battery pack configuration
    Connect up to 10 battery packs for extended runtime applications.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Battery Output Voltage
    192 V

Batteries & Runtime

  • Battery type
    Lead-acid battery
  • Battery mounting
    Stand alone battery stack
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    2

Physical

  • Maximum Height
    5.12inches ( 130MM , 13.0CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    26.89inches ( 683MM , 68.3CM )
  • Rack Height
    3U
  • Net Weight
    200.2lbs. ( 90.81KG )
  • Shipping weight
    232.1lbs. ( 105.28KG )
  • Shipping Height
    16.54inches ( 420MM , 42.0CM )
  • Shipping Width
    39.37inches ( 1000MM , 100.0CM )
  • Shipping Depth
    23.62inches ( 600MM , 60.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Standard warranty
    2 years repair or replace
Environmental Profile
Title
Size
Updated On
PDF

Size

3029KB

Updated On

2024-08-28

PDF

Size

668KB

Updated On

2024-08-28

Title
Size
Updated On

Category

Sub-Category


Warranty extension service pack, for new product purchase, 1yr, level 08

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Warranty extension service pack, for new product purchase, 3yr, level 02

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Custom quoted service contract

An APC factory trained technician will arrive on site to diagnose or repair your APC equipment


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product