Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 740c

Share:

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 740c

PDM3450CS50-740

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 740c

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Call for More Information
800-800-4272
Includes: Installation guide

PDM3450CS50-740 

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 740c

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Product Distribution
Product Distribution

Canada , Colombia , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Maximum Total Current Draw
    50
  • Output Connections
    (1) CS50 (Battery Backup)

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Acceptable Input Voltage
    200 - 240VAC
  • Maximum Line Current
    50A

Physical

  • Maximum Height
    5.0inches ( 127MM , 12.7CM )
  • Maximum Width
    17.52inches ( 445MM , 44.5CM )
  • Maximum Depth
    15.98inches ( 406MM , 40.6CM )
  • Net Weight
    11.82lbs. ( 5.36KG )
  • Shipping weight
    13.03lbs. ( 5.91KG )
  • Shipping Height
    5.0inches ( 127MM , 12.7CM )
  • Shipping Width
    15.98inches ( 406MM , 40.6CM )
  • Shipping Depth
    17.52inches ( 445MM , 44.5CM )
  • Color
    Black

Conformance

  • Approvals
    UL listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

649KB

Updated On

2024-02-28

Power Distribution Module Installation instructions
Catalogs
Title
Size
Updated On
PDF

Size

48KB

Updated On

2023-10-04

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Agency Approvals
Title
Size
Updated On
PDF

Size

98KB

Updated On

2024-02-22

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Environmental Profile
Title
Size
Updated On
PDF

Size

534KB

Updated On

2024-06-27

PDF

Size

2829KB

Updated On

2024-06-27

PDF

Size

240KB

Updated On

2022-10-05

End of Life Instruction (EoLI) for Power Distribution Modules
PDF

Size

329KB

Updated On

2022-10-05

Product Environmental Profile (ePEP) for the Power Distribution Modules for Modular Power Distribution Units
Title
Size
Updated On

Category

Sub-Category


APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 920cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 800cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 260cm 380cm 500cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 920cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product