Smart-UPS On-Line

High density, double-conversion on-line power protection with scalable runtime

Smart-UPS On-Line provides high density, true double-conversion on-line power protection for servers, voice / data networks, medical labs, and light industrial applications. Capable of supporting loads from 1 to 20kVA in a rack/tower convertible form, the Smart-UPS On-Line is available from 2U to 12U. Recent family extensions at 15 and 20kVA enable support of power hungry blade servers or heavily loaded equipment racks. When business-critical systems require runtime in hours, not minutes, Smart-UPS On-Line can be configured with matching battery packs to comply with aggressive runtime demands. The included PowerChute management software provides unattended graceful shutdown of network operating systems. All models 5kVA and above include an integrated Network Management Card for remote management (optional on models below 5 kVA). The Smart-UPS On-Line family provides customers with a reliable source of uninterruptible power even in demanding power environments, including very wide input voltage window, extremely tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.

Read More
Applied Filters
Applied Filters Clear All


Products Price Part Number Input Voltage Nominal Output Voltage Power Rated VA Input Connection Type Output Connection Type Output Connection Count
APC Smart-UPS SRT 5000VA RM 208V TAA $4,700.00 SRT5KXLTUS 208 V 208 V 5000 NEMA L6-30P NEMA L6-20R,
NEMA L6-30R
2,
2
APC Smart-UPS SRT 5000VA RM 208V TAA $4,900.00 SRT5KRMXLTUS 208 V 208 V 5000 NEMA L6-30P NEMA L6-20R,
NEMA L6-30R
2,
2
APC Smart-UPS SRT 6000VA 208V TAA $5,500.00 SRT6KXLTUS 208 V 208 V 6000 Hard Wire 3-wire (2PH + G) Hard Wire 3-wire (2PH + G),
NEMA L6-20R,
NEMA L6-30R
1,
2,
3
APC Smart-UPS SRT 8000VA 208V TAA $6,575.00 SRT8KXLTUS 208 V 208 V 8000 Hard Wire 3-wire (2PH + G) Hard Wire 3-wire (2PH + G),
NEMA L6-20R,
NEMA L6-30R
1,
4,
2
APC Smart-UPS SRT 10000VA 208V TAA $7,725.00 SRT10KXLTUS 208 V 208 V 10000 Hard Wire 3-wire (2PH + G) Hard Wire 3-wire (2PH + G),
NEMA L6-20R,
NEMA L6-30R
1,
4,
2
Protection
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Cold-start capable Provides temporary battery power when the utility power is out.
Resettable circuit breaker Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Adaptability
Rack/Tower convertible Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware Install maintenance releases of firmware remotely using FTP.
Serviceability
Audible alarms Provides notification of changing utility power and UPS power conditions
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification Warns when a battery is not available to provide backup power.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Availability
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Scalable runtime Allows additional run time to be quickly added as needed.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageability
Serial connectivity Provides management of the UPS via a serial port.
LED status indicators Quickly understand unit and power status with visual indicators.
SmartSlot Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
Network manageable Provides remote power management of the UPS over the network.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare