Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

UPS Smartconnect Card

Share:

UPS Smartconnect Card

AP9649

UPS Smartconnect Card
Discontinued

UPS Network Management Cards Features & Benefits

  • Remote device management
    Enable management of your UPS by connecting it directly to the network.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Enterprise management system compatible
    Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
  • Data logging
    Identify problematic trends before they escalate or export the data log for analysis.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Scheduled shutdown and reboot
    Customize shut down and reboot of connected equipment and UPSs.
  • Notification
    Be notified of problems to ensure crucial situations are dealt with in a timely manner.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.
  • Radius support
    Use an existing radius server to securely authenticate, authorize, and account for your APC device.
  • Multi-tier user access
    Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
  • Password security
    User-selectable password with strong password rules and reset password mechanism.
  • Network Shutdown
    Reliable network-based shutdown of multiple servers
  • Reboot equipment remotely
    Saves dispatching technicians to remote locations.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Communications & Management

  • Authentication
    Radius

Physical

  • Maximum Height
    1.5inches ( 38MM , 3.8CM )
  • Maximum Width
    4.76inches ( 121MM , 12.1CM )
  • Maximum Depth
    4.49inches ( 114MM , 11.4CM )
  • Net Weight
    0.18lbs. ( 0.08KG )
  • Shipping weight
    0.75lbs. ( 0.34KG )
  • Shipping Height
    2.01inches ( 51MM , 5.1CM )
  • Shipping Width
    9.25inches ( 235MM , 23.5CM )
  • Shipping Depth
    6.26inches ( 159MM , 15.9CM )

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Agency Approvals
Title
Size
Updated On
PDF

Size

67KB

Updated On

2024-02-22

LCES1 EMC CofC
Title
Size
Updated On