Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

UPS NMC2 SY3P v6.5.0 Language Pack 1: French; German; Italian; Spanish; Portuguese

Share:

UPS NMC2 SY3P v6.5.0 Language Pack 1: French; German; Italian; Spanish; Portuguese

SFSY3P650LP1

UPS NMC2 SY3P v6.5.0 Language Pack 1: French; German; Italian; Spanish; Portuguese
Discontinued

SFSY3P650LP1 

UPS NMC2 SY3P v6.5.0 Language Pack 1: French; German; Italian; Spanish; Portuguese

  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages

Firmware Upgrades Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Azerbaijan , Bosnia & Herzegovina , Barbados , Burkina Faso , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Congo - Kinshasa , Côte d’Ivoire , Cameroon , Cyprus , Djibouti , Dominica , Dominican Republic , Ecuador , Eritrea , Ethiopia , Fiji , Gabon , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Iraq , Iceland , Jamaica , Jordan , Kenya , St. Kitts & Nevis , Kuwait , Cayman Islands , Lebanon , St. Lucia , Liberia , Luxembourg , Madagascar , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nicaragua , Oman , Panama , Pakistan , Puerto Rico , Paraguay , Réunion , Rwanda , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Trinidad & Tobago , Tanzania , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Title
Size
Updated On

Firmware Upgrades

InfraStruxure Manager
Part Number
Updated On

Part Number

AP9435

Updated On

2020-05-25

Category

Sub-Category


InfraStruXure® Manager Incident Management Module

Notification and event analysis for managing network-critical physical infrastructure (NCPI). Increase confidence of your NCPI availability by adding the Incident Management Module to your APC InfraStruXure® Manager. The added module enables quick and easy identification of the physical location and logical impact of a problem, and identifies the owner of the problem resolution. It helps establish and confirm a policy appropriate to your organization, ensuring the right people are notified for fast problem resolution, and prioritizes the urgency level of the incident accordingly. The Incident Management Module enables you to take proper corrective actions to return to the normal service level quickly, with minimal impact on business activity.

InfraStruXure Manager, 25 Node License Only

Management platform that increases visibility of server rooms and small datacenters by outlining the health and status of all APC devices.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product