Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Subscription, EcoStruxure™ IT Design CFD, 1 year, software for designing and optimizing data center cooling systems

Share:

Subscription, EcoStruxure™ IT Design CFD, 1 year, software for designing and optimizing data center cooling systems

SFTWCFD

Subscription, EcoStruxure™ IT Design CFD, 1 year, software for designing and optimizing data center cooling systems

null

Call for More Information
800-800-4272

SFTWCFD 

Subscription, EcoStruxure™ IT Design CFD, 1 year, software for designing and optimizing data center cooling systems

  • Accuracy
    EcoStruxure IT Advisor CFD solves a full-physics version of the Navier-Stokes Equations. More importantly, ITA CFD’s pre-configured objects and 100% automatic computational grid ensure that all users, from novice to CFD expert, obtain the same consistent high accuracy.
  • Context Awareness
    Object placement is intuitive and mirrors real-world data centers. For example, containment volumes can be simply placed adjacent to IT Rack front or rear faces. Similarly, racks and cooling units can be ducted to a dropped-ceiling with a single menu selection. ITA CFD’s powerful IT Rack model automatically includes the effects of leakage airflow and recirculation inside of the rack. This means that IT Racks can be uncontained, contained, placed with their rear faces against a wall, etc. ITA CFD’s unique Cooling Check assesses cooling performance (with a graphical indication on the top of each rack) based on the type of containment that has been specified (or not). For example, the Cooling Check will provide warnings if insufficient exhaust air is captured at the rear of the rack when rear (hot-aisle) containment is configured.
  • Easy Access
    EcoStruxure IT Advisor CFD is available by subscription and runs entirely in your web browser. Nothing is installed locally and there are no hardware requirements as all CFD calculations run in the cloud.
  • Easy Model Creation
    Start a room model from scratch or use one of the many Reference Models as a starting point. Pre-configured models of common data center equipment include all required physics; they can be “stamped” into position and duplicated as desired. Equipment is intuitively placed on white space floor - then moved in the vertical direction if desired.The computational grid and other CFD settings are entirely automatically and transparent to the user.
  • Fast and Robust Analysis
    EcoStruxure IT Advisor CFD’s solver is efficiently parallelized and runs on high-end graphical processing units (GPUs) in the cloud. Not only is ITA CFD uncommonly fast among CFD tools, but it is uncommonly robust too thanks to its automatic grid cell generation and inherently-transient solution method.
  • Simple Visualization Tools
    The Cooling Check indication on each rack provides a comprehensive cooling assessment at a glance. The rack pop-up menu gives additional details about the internal-rack airflows along with External Capture Indices. The latter metrics quantify the effectiveness of the cooling architecture in delivering cool air to the rack inlet and scavenging warm air from the rack exhaust. Temperature, pressure, speed, and velocity vectors can be displayed at any 2D slice and you can use your mouse as a probe to see values at any point in the room. Raised-floor and dropped-ceiling tiles can be colored by airflow rate.

EcoStruxure IT Advisor Features & Benefits

  • Guided network management
    An overview of the data center network paths and their interconnections, provided through guided input for reduction of human error.
  • Energy efficiency analysis
    Provides current and historical PUE and DCiE values based on the current IT-load for a fact-based understanding of energy efficiency at the facility level.
  • Inventory report
    Includes structured information on all rack-mount devices, organized by device type, age, manufacturer and properties for quick overview of all current devices within a data center.
  • Alarms within physical layout
    Provides real-time device failures within floor layout and rack front view for live status of data center operations.
  • Inventory management
    Shows device data within the physical layout for instant access to device details and asset attributes, and overview of data center operations.
  • Live dashboard
    Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
  • Rack front view
    Detailed rack front view provides an accurate graphical representation of equipment and its location in the rack.
  • Multiple rooms
    Provides the option to display multiple rooms on the same floor plan to accurately depict and navigate large facilities.
  • Floor layout view
    View an accurate representation of your data center through the easy-to-use graphical floor layout and 3D view.
  • Customizable view
    Flexible application layout through drag and drop to suit the individual needs of the users.
  • Custom devices
    Quickly customize library assets to your specifications in just 2 clicks, amending custom properties such as power requirements and MAC address etc.
  • Automated work order process
    Create work orders and automatically generate tasks to move, add or change IT and infrastructure equipment. Schedule, assign and track the status of itemized tasks to implement changes in the data center.
  • Asset library
    Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.
  • Change management overview
    Interactive interface showing past, future and pending changes to assist with resource and workload balancing, avoiding scheduling conflicts.
  • Capacity management
    Global management overview of available data center capacity for a high-level understanding of power, space, cooling and network utilization.
  • CAD integration
    Enables import of Computer Aided Design (CAD) drawings in order to quickly reshape the room and convert CAD cage drawings into the DCIM model, including toggle CAD layers to show all available facility information.
  • Web Client
    Allows user visibility into data center assets, power usage and power capacity via any modern web browser. This lowers maintenance costs and empowers managers to make better and more informed real-time decisions.
  • Grid-based references
    Flexible approach to floor coordinates enabling data center operators to adopt a customized location identification scheme.
  • Tenant inventory report
    Shows all equipment associated with one tenant, for an instant tenant inventory.
  • Power report
    Outlines the total capacity vs. the sold capacity and measured load per site for a complete overview of current power capacities.
  • Measured cage power
    Enabling detailed charge back to individual tenants through an easy overview of sold and measured power.
  • Space report
    Instant overview of current space capacities, identifying the sellable, occupied and reserved space, as well as space identified as used internally.
  • 3D cage view
    Outline cage perimeters for an instant 3D visualization of the layout, as well as an automatic calculation of the cage area.
  • Cage visualization
    Visualize current available space with anonymous tenant data during the pre-sales phase for planning potential new customer cages, reserving space and supporting the sales process.
  • Audit trail
    Track all cage and facility equipment changes over the data center lifecycle, ensuring transparency and easy identification of maintenance requirements.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification
Title
Size
Updated On