Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Start-UP Service for (1) PMM 30 to 300Amp

Share:

Start-UP Service for (1) PMM 30 to 300Amp

WSTRTUP-PM-30

Start-UP Service for (1) PMM 30 to 300Amp

null

Call for More Information
800-800-4272

WSTRTUP-PM-30 

Start-UP Service for (1) PMM 30 to 300Amp

  • Comprehensive escalation and corrective actions process
    In order to resolve outages as quickly as possible and to keep such event from recurring, APC follows a rigorous escalation process that includes in depth root cause discovery and corrective actions practices.
  • Consumables replacement
    From air filters and fuses to fans and capacitors, APC will replace all parts on the system that expire as a result of normal wear and tear.
  • Corrective maintenance
    As part of our Preventative Maintenance Service, APC will proactively schedule maintenance visits for issues discovered during our Escalation and Corrective Actions process.
  • Free firmware upgrades
    Part of maintaining your system is ensuring the unit is operating with the most recent firmware version. Firmware upgrades are provided at no extra charge. All Preventive Maintenance contracts include free firmware upgrades.
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Logistics coordination
    APC will coordinate the logistics of your installation, from hardware delivery to scheduling installation technicians, ensuring a smooth installation process from start to finish.
  • On site troubleshooting
    While on site, our APC Certified Field Service Engineers, backed by years of industry experience, will diagnose any errors directly, ensuring accuracy of any corrective actions taken.
  • Proactive monitoring
    By utilizing customer-specific and global trending techniques, remote monitoring professionals can proactively identify and anticipate physical infrastructure threats before they occur.
  • System cleaning
    Cleaning your system of dust and grime accumulated during normal operation will extend the life of the hardware.
  • Written summary report
    APC project managers will provide you with written reports to keep you informed of the progress of your project.

Installation Services Features & Benefits

  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
Product Distribution
Product Distribution

Belgium , Brazil , Canada , Colombia , Serbia and Montenegro , Germany , Italy , Netherlands , Peru , United States

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Statement of Work
Title
Size
Updated On
PDF

Size

471KB

Updated On

2024-09-04

Schneider Electric Start-up Service is a key part of the overall deployment of the UPS and/or PDU system. This service provides qualified Schneider Electric Services personnel needed to energize and check the functionality of your system in different modes of operation. This service provides the start-up of the UPS and/or PDU according to Schneider Electric Services standards and specifications. It also accepts the solution to the factory warranty.The Start-up Service is performed during normal business hours with an available 24/7 scheduling upgrade option. Please contact your qualified Schneider Electric Services personnel for more details.
Title
Size
Updated On