Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Start-UP Service for (1) ANRD PMM 75 – 300 kVA

Share:

Start-UP Service for (1) ANRD PMM 75 – 300 kVA

WSTRTUP-PM-60

Start-UP Service for (1) ANRD PMM 75 – 300 kVA

null

Call for More Information
800-800-4272

WSTRTUP-PM-60 

Start-UP Service for (1) ANRD PMM 75 – 300 kVA

  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Functional verification
    During each Preventive Maintenance visit, our Certified Field Service Engineers will run tests to verify your system is functioning correctly in all operational modes, stopping problems before they start.
  • Installation verification
    Once the equipment is assembled, an APC Certified Field Service Engineer will verify all connections within the system have been made according to factory specification, and that it is functioning correctly in all modes of operation, ensuring optimal performance and extending the life of the product.
  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Logistics coordination
    APC will coordinate the logistics of your installation, from hardware delivery to scheduling installation technicians, ensuring a smooth installation process from start to finish.

Installation Services Features & Benefits

  • Experienced Certified Field Service Engineer
    Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
  • 7x24 Upgrade option
    If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification
Statement of Work
Title
Size
Updated On
PDF

Size

471KB

Updated On

2024-09-04

Schneider Electric Start-up Service is a key part of the overall deployment of the UPS and/or PDU system. This service provides qualified Schneider Electric Services personnel needed to energize and check the functionality of your system in different modes of operation. This service provides the start-up of the UPS and/or PDU according to Schneider Electric Services standards and specifications. It also accepts the solution to the factory warranty.The Start-up Service is performed during normal business hours with an available 24/7 scheduling upgrade option. Please contact your qualified Schneider Electric Services personnel for more details.
Title
Size
Updated On