Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Seismic Kit for Symmetra PX 20 Batteries

Share:

Seismic Kit for Symmetra PX 20 Batteries

SYOPT014

Seismic Kit for Symmetra PX 20 Batteries

null

Call for Availability
800-800-4272

Symmetra PX Accessories Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    18.78inches ( 477MM , 47.7CM )
  • Maximum Width
    10.12inches ( 257MM , 25.7CM )
  • Maximum Depth
    5.55inches ( 141MM , 14.1CM )
  • Net Weight
    9.13lbs. ( 4.14KG )
  • Shipping weight
    9.61lbs. ( 4.36KG )
  • Shipping Height
    18.78inches ( 477MM , 47.7CM )
  • Shipping Width
    5.55inches ( 141MM , 14.1CM )
  • Shipping Depth
    10.12inches ( 257MM , 25.7CM )
  • Color
    Black

Conformance

  • Approvals
    OSHPD
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1557KB

Updated On

2023-09-29

Installation
Brochure
Title
Size
Updated On
PDF

Size

1058KB

Updated On

2023-10-04

Features, benefits, and technical specifications for Symmetra PX 250/500 3-phase UPS
Title
Size
Updated On
InfraStruXure, ISX 20kW, Seismic Anchoring