Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Distribution Unit, 400kVA, aluminum transformer, 480V input, 400V/208V output, configurable

Power Distribution Unit, 400kVA, aluminum transformer, 480V input, 400V/208V output, configurable

PMM400-ALA

Power Distribution Unit, 400kVA, aluminum transformer, 480V input, 400V/208V output, configurable

Reliable, scalable, and intelligent high-density power distribution solution ideal for large data centers. This 400kVA PDU features a 480V input, 400/208V output aluminum transformer and Square D I-Line Panel Board. These user-selectable options are factory-assembled and tested, to streamline your installation experience: output voltage, main input device, input terminal connection, output device, monitoring, sub-feed breakers, manual restart, and EPO.

Call for More Information
800-800-4272
Includes: Installation guide,Integrated network management

Cabinet Power Distribution Features & Benefits

  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH , 400V 3PH

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Maximum Input Current
    481A

Physical

  • Maximum Height
    80.0inches ( 2032MM , 203.2CM )
  • Maximum Width
    60.0inches ( 1524MM , 152.4CM )
  • Maximum Depth
    42.99inches ( 1092MM , 109.2CM )
  • Net Weight
    4669.98lbs. ( 2118.27KG )
  • Shipping weight
    5400.0lbs. ( 2449.4KG )
  • Shipping Height
    95.51inches ( 2426MM , 242.6CM )
  • Shipping Width
    57.09inches ( 1450MM , 145.0CM )
  • Shipping Depth
    73.19inches ( 1859MM , 185.9CM )
  • Color
    White

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    10 - 70 %
  • Operating Elevation
    0 - 6600ft ( 0 - 2011.68meters )
  • Storage Temperature
    -25 - 55 °C
  • Storage Relative Humidity
    10 - 90 (Non-condensing) %

Conformance

  • Approvals
    CSA C22.2 No 60950, cUL listed, DOE2016 / NRCan, FCC part 15 class A, UL 60950-1, UL 891
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2449KB

Updated On

2023-10-04

PDF

Size

253KB

Updated On

2023-10-04

Modbus Register Map for 400-500kVA Power Distribution Unit
PDF

Size

343KB

Updated On

2023-10-04

SNMP Register Map for PDU
Catalogs
Title
Size
Updated On
PDF

Size

560KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Brochure
Title
Size
Updated On
PDF

Size

560KB

Updated On

2023-09-29

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

10438KB

Updated On

2023-12-20

Providing information on technical data, facility planning, drawings, and options
Title
Size
Updated On
Power Distribution Unit 400 and 500kVA 480V 3ph 60Hz
BIM Models, Power Distribution. Room Power Distribution, Cabinet Power Distribution

Category

Sub-Category


APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 680cm 860cm 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Rack PDU 2G, Metered, ZeroU, 15A, 100-120V, (10) 5-15

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product