Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m, North America, Red

Share:

Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m, North America, Red

AP8702S-NAX340

NetShelter Power Cords Features & Benefits

Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad & Tobago , United States , Uruguay , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Cord Length
    2ft ( 0.6meters )
  • Maximum Total Current Draw
    10
  • Output Connections
    (1) IEC 60320 C13 (Battery Backup)

Input

  • Input Connections
    IEC 60320 C14

Physical

  • Maximum Height
    9.45inches ( 240MM , 24.0CM )
  • Maximum Width
    2.76inches ( 70MM , 7.0CM )
  • Maximum Depth
    1.57inches ( 40MM , 4.0CM )
  • Net Weight
    1.52lbs. ( 0.69KG )
  • Shipping weight
    1.52lbs. ( 0.69KG )
  • Shipping Height
    9.45inches ( 240MM , 24.0CM )
  • Shipping Width
    1.57inches ( 40MM , 4.0CM )
  • Shipping Depth
    2.76inches ( 70MM , 7.0CM )
  • Color
    Red

Environmental

  • Operating Temperature
    32 - 221 °F ( 0 - 105 °C )
  • Operating Relative Humidity
    20 - 80 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -25 - 105 °C
  • Storage Relative Humidity
    20 - 80 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, UL listed
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Environmental Profile
Title
Size
Updated On
PDF

Size

979KB

Updated On

2024-04-30

Title
Size
Updated On