Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

Share:

Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

AR7755W

Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White
Discontinued

AR7755W 

Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure White

  • Cable access brush strip
    Blocks air from escaping through holes surrounding cabling.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

Belgium , Brazil , Canada , Serbia and Montenegro , Croatia , Italy , Netherlands , Slovenia , United States

Print Technical Specification

Physical

  • Maximum Height
    8.5inches ( 216MM , 21.6CM )
  • Maximum Width
    22.48inches ( 571MM , 57.1CM )
  • Maximum Depth
    17.28inches ( 439MM , 43.9CM )
  • Net Weight
    3.99lbs. ( 1.81KG )
  • Shipping weight
    7.1lbs. ( 3.22KG )
  • Shipping Height
    2.56inches ( 65MM , 6.5CM )
  • Shipping Width
    13.23inches ( 336MM , 33.6CM )
  • Shipping Depth
    25.91inches ( 658MM , 65.8CM )
  • Color
    White

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1415KB

Updated On

2023-09-29

Inventory and assembly sequence for installing the Vertical Exhaust Duct (VED) on a NetShelter SX Enclosure
Catalogs
Title
Size
Updated On
PDF

Size

272KB

Updated On

2023-10-04

Quick Reference Brochure for the Vertical Exhaust Duct (VED) providing features and benefits and intercompatibility with other APC products
Title
Size
Updated On
Cooling Solutions, Air Distribution, Rack Air Distribution