Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2

Share:

NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2

AR7301W

NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2
Discontinued

AR7301W 

NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2

  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Protective grounding provisions
    NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
  • Ships fully assembled
    Allows for fast deployment.

NetShelter Enclosure Components Features & Benefits

Product Distribution
Product Distribution

Canada , Portugal , United States

Print Technical Specification

Physical

  • Maximum Height
    32.76inches ( 832MM , 83.2CM )
  • Maximum Width
    37.99inches ( 965MM , 96.5CM )
  • Maximum Depth
    0.55inches ( 14MM , 1.4CM )
  • Net Weight
    35.8lbs. ( 16.24KG )
  • Shipping weight
    46.01lbs. ( 20.87KG )
  • Shipping Height
    37.36inches ( 949MM , 94.9CM )
  • Shipping Width
    7.13inches ( 181MM , 18.1CM )
  • Shipping Depth
    41.61inches ( 1057MM , 105.7CM )
  • Color
    White
  • Side Panels
    18.0gauge

Conformance

  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

74KB

Updated On

2023-09-29

Includes illustrations showing how to install a NetShelter side panel.
Title
Size
Updated On