Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetShelter

Share:

NetShelter

AR732507

NetShelter

null

Call for More Information
800-800-4272
Includes: Installation guide,Key(s),Side panel lock,Side panels,Slam latches

NetShelter Enclosure Components Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Azerbaijan , Bosnia & Herzegovina , Barbados , Burkina Faso , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Côte d’Ivoire , Cameroon , Costa Rica , Cyprus , Djibouti , Dominica , Dominican Republic , Ecuador , Eritrea , Ethiopia , Fiji , Gabon , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Iraq , Iceland , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , Kuwait , Cayman Islands , Lebanon , St. Lucia , Liberia , Luxembourg , Madagascar , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Mozambique , Namibia , Nicaragua , Netherlands , Oman , Panama , Pakistan , Puerto Rico , Paraguay , Réunion , Rwanda , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Trinidad & Tobago , Tanzania , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    84.8inches ( 2154MM , 215.4CM )
  • Maximum Width
    33.39inches ( 848MM , 84.8CM )
  • Maximum Depth
    0.69inches ( 18MM , 1.76CM )
  • Net Weight
    42.2lbs. ( 19.14KG )
  • Shipping weight
    57.1lbs. ( 25.9KG )
  • Shipping Height
    88.62inches ( 2251MM , 225.1CM )
  • Shipping Width
    4.69inches ( 119MM , 11.9CM )
  • Shipping Depth
    38.07inches ( 967MM , 96.7CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

190KB

Updated On

2023-09-29

Installation instructions for the NetShelter SV Side Panels
Title
Size
Updated On