Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

NetBotz Firmware v5.2.2 (NBRK0750/NBWL0755)

Share:

NetBotz Firmware v5.2.2 (NBRK0750/NBWL0755)

SFNBZ522

NetBotz Firmware v5.2.2 (NBRK0750/NBWL0755)
Discontinued

Firmware Upgrades Features & Benefits

Product Distribution
Product Distribution

Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Azerbaijan , Bosnia & Herzegovina , Barbados , Burkina Faso , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Congo - Kinshasa , Côte d’Ivoire , Cameroon , Cyprus , Djibouti , Dominica , Dominican Republic , Ecuador , Eritrea , Ethiopia , Fiji , Gabon , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Iraq , Iceland , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , Kuwait , Cayman Islands , Lebanon , St. Lucia , Liberia , Luxembourg , Madagascar , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Nicaragua , Oman , Panama , Pakistan , Puerto Rico , Paraguay , Qatar , Réunion , Rwanda , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Tajikistan , Turkmenistan , Trinidad & Tobago , Tanzania , Uganda , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Yemen , Mayotte , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Shipping weight
    0.02lbs. ( 0.01KG )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

170KB

Updated On

2024-09-03

Release notes for NetBotz Rack Monitor 750 (NBRK0750) and Room Monitor 755 (NBWL0755) firmware
Title
Size
Updated On

Firmware Upgrades

Software for NetBotz Appliances
Part Number
Updated On

Software for NetBotz Appliances

NetBotz Wireless Sensor Update Utility v1.1.0

Compatible With: Windows 10

Part Number

SFNBWUTIL101

Updated On

2022-11-08