Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Modular battery replacement service, 12 X Symmetra PX, Smart-UPS VT or Galaxy 3500

Share:

Modular battery replacement service, 12 X Symmetra PX, Smart-UPS VT or Galaxy 3500

WMBRS12-MB-T4

Modular battery replacement service, 12 X Symmetra PX, Smart-UPS VT or Galaxy 3500

null

Call for More Information
800-800-4272

WMBRS12-MB-T4 

Modular battery replacement service, 12 X Symmetra PX, Smart-UPS VT or Galaxy 3500

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.

Battery Replacement Services Features & Benefits

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Battery recycling
    Provides end user with a certificate of record identifying the depleted batteries were disposed of in accordance with federal, state and local regulations.
  • Battery Removal
    Removal of depleted batteries by a certified Field Service Engineer
  • Certified Batteries
    Certified batteries are provided to meet manufacturers' specification to keep the system operating efficiently.
  • Battery Disposal
    Environmentally compliant disposal of depleted batteries by a certified recycling center
Product Distribution
Product Distribution

Argentina , Australia , Belgium , Canada , China , Germany , United Kingdom , Indonesia , India , Mexico , Malaysia , Netherlands , New Zealand , Philippines , Singapore , Thailand , United States , Vietnam

Print Technical Specification

Physical

  • Net Weight
    2405.04lbs. ( 1090.91KG )

Sustainable Offer Status

  • RoHS
    Compliant
Brochure
Title
Size
Updated On
PDF

Size

838KB

Updated On

2023-09-29

Brochure highlighting the importance of battery replacement services.
Statement of Work
Title
Size
Updated On
PDF

Size

528KB

Updated On

2022-12-15

The Modular Battery Replacement Service (MBRS) provides an easy to order, comprehensive on-site battery replacement service and includes the following: •Ability to purchase the required amount of battery modules;•Schneider Electric technician or qualified professional on-site to perform all work;•Battery swap out and system configuration;•Removal and trucking of the waste batteries to an approved recycling center location; and•Environmental regulatory compliant battery recycling.
Title
Size
Updated On