Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

MDC Integration Material WM - NAM

Share:

MDC Integration Material WM - NAM

MDCINTEGMATLKWM

MDC Integration Material WM - NAM

null

Call for More Information
800-800-4272

EcoStruxure Micro Data Centers Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Shipping weight
    2.2lbs. ( 1.0KG )
  • Shipping Height
    0.39inches ( 10MM , 1.0CM )
  • Shipping Width
    0.39inches ( 10MM , 1.0CM )
  • Shipping Depth
    0.39inches ( 10MM , 1.0CM )
Title
Size
Updated On