Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, Humidifier & Reheat, CE/UL

InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, Humidifier & Reheat, CE/UL

ACRH301P

InRow Dual Coil 300mm 27kW Indoor Unit, 200-240V, Humidifier & Reheat, CE/UL

null

Call for More Information
800-800-4272
Includes: Installation guide,Operations and maintenance manual

Uniflair Direct Expansion InRow Cooling Features & Benefits

  • Rack inlet temperature control
    Reduces the risk of hot spots at the rack level
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Real-Time capacity monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Brazil , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Input

  • Input frequency
    50 - 60 Hz
  • Input Power
    930 Watts

Communications & Management

  • Control panel
    Touch screen LCD user interface

Physical

  • Maximum Height
    78.39inches ( 1991MM , 199.1CM )
  • Maximum Width
    11.81inches ( 300MM , 30.0CM )
  • Maximum Depth
    43.11inches ( 1095MM , 109.5CM )
  • Rack Height
    42U
  • Net Weight
    440.92lbs. ( 200.0KG )
  • Color
    Grey

Conformance

  • Approvals
    CE, RCM, UL
  • Standard warranty
    1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    2912.0CFM ( 1374.3lps )
  • Humidification Value
    6.61pounds/hour
  • Intake Air
    Rear return
  • Return Diameter
    1.13inches ( 29.0MM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

8963KB

Updated On

2024-04-03

PDF

Size

324KB

Updated On

2024-04-03

PDF

Size

182KB

Updated On

2024-04-03

Management Information Base
PDF

Size

341KB

Updated On

2024-04-03

Modbus Register Map: InRow DX ACRD301 ACRH301 Cooling Units
PDF

Size

186KB

Updated On

2024-01-11

BACnet Application Map
Title
Size
Updated On
InRow DX 300mm 30kW Indoor Unit 200-240V Humidifier Reheat CE UL Mechanical

Category

Sub-Category


Start-up Service 5X8 for (1) In Row ACRH 301 series

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduling Upgrade to 7X24 for (1) Existing Cooling Assembly Service

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Scheduled Assembly Service 5X8 for (1) In Row ACRH 301 series

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product