Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

HPE MicroDC 42-2N 60Hz Roller Rack with Shock Packaging

Share:

HPE MicroDC 42-2N 60Hz Roller Rack with Shock Packaging

AR3100SPHP2TX876

HPE MicroDC 42-2N 60Hz Roller Rack with Shock Packaging
Discontinued

EcoStruxure Micro Data Centers Features & Benefits

  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Enclosure designed for harsh environments
    Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    88.9inches ( 2258MM , 225.8CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    47.24inches ( 1200MM , 120.0CM )
  • Net Weight
    555.78lbs. ( 252.1KG )
  • Shipping weight
    731.93lbs. ( 332.0KG )
  • Shipping Height
    97.01inches ( 2464MM , 246.4CM )
  • Shipping Width
    54.02inches ( 1372MM , 137.2CM )
  • Shipping Depth
    35.51inches ( 902MM , 90.2CM )

Environmental

  • Operating Temperature
    41 - 113 °F ( 5 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Storage Relative Humidity
    0 - 95 %
Stencils
Title
Size
Updated On
Source

Size

5076KB

Updated On

2023-08-15

Visio Stencils for all NetShelter SX Enclosures
Title
Size
Updated On

Category

Sub-Category


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product