Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Smart Modular Battery String High Capacity 9Ah

Galaxy VS Smart Modular Battery String High Capacity 9Ah

GVSBTH4

Galaxy VS Smart Modular Battery String High Capacity 9Ah

One battery string for the Galaxy VS UPS. This string contains 9 Ah batteries.

Call for More Information
800-800-4272
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Output Voltage
    120 V

Batteries & Runtime

  • Battery type
    VRLA
  • Battery mounting
    Enclosed battery cabinet
  • Battery Design Life
    3 - 5

Physical

  • Maximum Height
    6.18inches ( 157MM , 15.7CM )
  • Maximum Width
    16.85inches ( 428MM , 42.8CM )
  • Maximum Depth
    29.92inches ( 760MM , 76.0CM )
  • Net Weight
    238.1lbs. ( 108.0KG )
  • Shipping weight
    246.92lbs. ( 112.0KG )
  • Shipping Height
    7.09inches ( 180MM , 18.0CM )
  • Shipping Width
    31.5inches ( 800MM , 80.0CM )
  • Shipping Depth
    23.62inches ( 600MM , 60.0CM )
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
PDF

Size

6819KB

Updated On

2023-03-02

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1796KB

Updated On

2024-10-18

Contains Technical data, Facility planning, drawings, options
PDF

Size

5957KB

Updated On

2024-05-15

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

1938KB

Updated On

2024-01-17

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
PDF

Size

4940KB

Updated On

2023-05-07

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Agency Approvals
Title
Size
Updated On
PDF

Size

306KB

Updated On

2024-03-04

PDF

Size

1230KB

Updated On

2024-02-22

EU Declaration of Conformity
Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On

Category

Sub-Category


Modular battery replacement service, 4 GVSBTH4 9Ah for 1 Galaxy VS UPS or GVS battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 8 GVSBTH4LL 9Ah long life for 1 GVS UPS or batt. cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 3 GVSBTH4 9Ah for 1 Galaxy VS UPS or GVS battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 1 GVSBTH4LL 9Ah long life for 1 GVS UPS or batt. cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 6 GVSBTH4LL 9Ah long life for 1 GVS UPS or batt. cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 2 GVSBTH4LL 9Ah long life for 1 GVS UPS or battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 5 GVSBTH4 9Ah for 1 Galaxy VS UPS or GVS battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 7 GVSBTH4LL 9Ah long life for 1 GVS UPS or batt. cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 8 GVSBTH4 9Ah for 1 Galaxy VS UPS or GVS battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

Modular battery replacement service, 9 GVSBTH4 9Ah for 1 Galaxy VS UPS or GVS battery cabinet

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product