Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy VS Maintenance Bypass Cabinet with Output Transformer 150kW 480V In, 208V Out

Galaxy VS Maintenance Bypass Cabinet with Output Transformer 150kW 480V In, 208V Out

GVSBPOT150

Galaxy VS Maintenance Bypass Cabinet with Output Transformer 150kW 480V In, 208V Out

Maintenance bypass cabinet with output transformer. The maintenance bypass isolates the UPS completely during service operations. The output transformer converts the 480V output of the UPS into 208V output. Compatible with 480V UPS.

Call for Availability
800-800-4272

Galaxy VS Features & Benefits

  • Robust operation
    No power derating in kW up to 40°C or 104°F.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Compatible with Galaxy Lithium-ion Battery Cabinets
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. Galaxy VS UPSs for external batteries are compatible with Galaxy Lithium-ion Battery Cabinets.
  • Compact UPS
    High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
  • High efficiency in double conversion mode
    Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
  • eConversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • EcoStruxure IT Expert
    From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
  • Multiple levels of service offers
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
  • Modular UPS design
    Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
  • Built-in backfeed protection
    Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
  • Flexible DC bus
    Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
  • Embedded Network Management Card
    Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    58.46inches ( 1485MM , 148.5CM )
  • Maximum Width
    31.5inches ( 800MM , 80.0CM )
  • Maximum Depth
    32.91inches ( 836MM , 83.6CM )
  • Net Weight
    1962.11lbs. ( 890.0KG )
  • Shipping weight
    2050.3lbs. ( 930.0KG )
  • Shipping Height
    65.75inches ( 1670MM , 167.0CM )
  • Shipping Width
    39.76inches ( 1010MM , 101.0CM )
  • Shipping Depth
    40.16inches ( 1020MM , 102.0CM )
  • Color
    White
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3249KB

Updated On

2023-10-04

Installation manual containing information on how to install and connect the product.
Brochure
Title
Size
Updated On
PDF

Size

6847KB

Updated On

2023-04-28

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1938KB

Updated On

2024-05-13

Technical specifications document containing technical data, facility planning information, drawings, and options for the product.
Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On
Galaxy VS UL MBP with In/Out XFMR
CAD Source File
848KB
2023-10-04

Galaxy VS Maintenance Bypass and Output XFMR 150kW 480V In 208V Out.
CAD Source File
1882KB
2023-10-04

PDF
423KB
2023-10-04