Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy Lithium-ion Battery Cabinet UL with 13 x 2.04 kWh battery modules

Galaxy Lithium-ion Battery Cabinet UL with 13 x 2.04 kWh battery modules

LIBSESMG13UL

Galaxy Lithium-ion Battery Cabinet UL with 13 x 2.04 kWh battery modules

Battery cabinet that includes Lithium-ion batteries, Battery Management System (BMS), switchgear, power supply, and communication interface.

Call for More Information
800-800-4272
Includes: Installation guide

Galaxy Lithium Ion Battery Systems Features & Benefits

  • Reduces cooling costs
    Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
  • Lightweight battery solution
    Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
  • Extended battery life
    Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
  • Compact battery footprint
    Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Barbados , Bermuda , Bahamas , Belize , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Nicaragua , Panama , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    67000

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)
  • Battery mounting
    Enclosed battery cabinet
  • Battery Placement
    Battery cabinet
  • Battery manufacturer
    Samsung

Physical

  • Maximum Height
    77.56inches ( 1970MM , 197.0CM )
  • Maximum Width
    25.59inches ( 650MM , 65.0CM )
  • Maximum Depth
    23.11inches ( 587MM , 58.7CM )
  • Net Weight
    914.92lbs. ( 415.0KG )
  • Shipping weight
    952.4lbs. ( 432.0KG )
  • Shipping Height
    84.65inches ( 2150MM , 215.0CM )
  • Shipping Width
    31.5inches ( 800MM , 80.0CM )
  • Shipping Depth
    47.24inches ( 1200MM , 120.0CM )
  • Color
    Powder coated , White

Environmental

  • Operating Temperature
    64.4 - 82.4 °F ( 18 - 28 °C )
  • Operating Elevation
    0 - 9842.52ft ( 0 - 3000meters )
  • Storage Temperature
    0 - 40 °C

Conformance

  • Approvals
    UL 9540A
  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1148KB

Updated On

2023-09-05

Unpacking manual containing information on how to receive and unpack the product.
PDF

Size

17307KB

Updated On

2023-09-05

Brochure
Title
Size
Updated On
PDF

Size

1526KB

Updated On

2024-07-16

Features and benefits, ideal applications, and product specifications for the Galaxy Lithium-ion Battery Cabinets
Agency Approvals
Title
Size
Updated On
PDF

Size

58KB

Updated On

2022-10-07

PDF

Size

2430KB

Updated On

2022-10-07

OSHPD Special Seismic Certification Preapproval OSP-0698 for Galaxy Lithium-ion Battery Cabinets
Title
Size
Updated On
Galaxy Li-ion Battery Cabinet MW UL
CAD Source File
5385KB
2023-10-04

Galaxy Li-ion Battery Cabinet GVS UL
CAD Source File
6328KB
2023-10-04

PDF
1890KB
2023-10-04

Galaxy_Li-Ion_Battery_Rack_UL_Schneider_Electric
CAD Source File
676KB
2023-10-04

Category

Sub-Category



Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product