Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Galaxy Lithium-ion Battery Cabinet SMPS AC/DC Converter

Share:

Galaxy Lithium-ion Battery Cabinet SMPS AC/DC Converter

LIBSEOPT002

Galaxy Lithium-ion Battery Cabinet SMPS AC/DC Converter

Converter for supplying external power to the Battery Management System of one Galaxy Lithium-ion Battery Cabinet.

Call for Availability
800-800-4272

Galaxy Lithium Ion Battery Systems Features & Benefits

  • Lightweight battery solution
    Reduces weight by over two-thirds, providing flexibility to install the battery solution on any floor while minimizing structural modification requirements.
  • Extended battery life
    Lithium-ion technology doubles battery service life, reducing the risks of downtime or load interruption during maintenance or replacement.
  • Reduces cooling costs
    Reduces the battery room size and increases tolerance to a wider operating temperature range, which allows you to decrease the capacity of the cooling solution.
  • Compact battery footprint
    Reduces battery solution footprint dramatically, so revenue-generating equipment can take its place.
  • Advanced battery management included
    Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Sri Lanka , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    12.2inches ( 310MM , 31.0CM )
  • Maximum Width
    7.28inches ( 185MM , 18.5CM )
  • Maximum Depth
    26.38inches ( 670MM , 67.0CM )
  • Net Weight
    12.79lbs. ( 5.8KG )
  • Shipping weight
    12.79lbs. ( 5.8KG )
  • Shipping Height
    12.2inches ( 310MM , 31.0CM )
  • Shipping Width
    7.28inches ( 185MM , 18.5CM )
  • Shipping Depth
    26.38inches ( 670MM , 67.0CM )

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
Design/Configuration
Title
Size
Updated On
PDF

Size

3598KB

Updated On

2023-10-04

Contains Technical data, Facility planning, drawings, options
Agency Approvals
Title
Size
Updated On
PDF

Size

337KB

Updated On

2024-02-22

PDF

Size

673KB

Updated On

2024-02-22

PDF

Size

58KB

Updated On

2022-10-07

Title
Size
Updated On