Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Fluid Cooler 71kW@104F/115F, 48GPM, 460V/3/60Hz

Fluid Cooler 71kW@104F/115F, 48GPM, 460V/3/60Hz

ACFC75269

Fluid Cooler 71kW@104F/115F, 48GPM, 460V/3/60Hz

Call for More Information
800-800-4272

Uniflair Fluid Coolers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Input frequency
    60 Hz

Physical

  • Maximum Height
    55.32inches ( 1405MM , 140.5CM )
  • Maximum Width
    138.89inches ( 3528MM , 352.8CM )
  • Maximum Depth
    52.92inches ( 1344MM , 134.4CM )
  • Net Weight
    1139.0lbs. ( 517.73KG )
  • Shipping weight
    1250.0lbs. ( 568.18KG )
  • Shipping Height
    60.32inches ( 1532MM , 153.2CM )
  • Shipping Width
    142.89inches ( 3629MM , 362.9CM )
  • Shipping Depth
    58.92inches ( 1497MM , 149.7CM )

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Title
Size
Updated On
Cooling Solutions, Chillers & Heat Rejection, Fluid Cooler