Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Fluid Cooler 59MBH@25TD, 10 GPM, 8 Feeds, 480/3/60

Fluid Cooler 59MBH@25TD, 10 GPM, 8 Feeds, 480/3/60

ACFC75255

Fluid Cooler 59MBH@25TD, 10 GPM, 8 Feeds, 480/3/60

null

Call for More Information
800-800-4272
Includes: Installation guide,Operations and maintenance manual

ACFC75255 

Fluid Cooler 59MBH@25TD, 10 GPM, 8 Feeds, 480/3/60

  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Uniflair Fluid Coolers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Belgium , Canada , Germany , Italy , South Korea , Morocco , Netherlands , United States

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Input Power
    1100 Watts

Physical

  • Maximum Height
    37.72inches ( 958MM , 95.8CM )
  • Maximum Width
    30.0inches ( 762MM , 76.2CM )
  • Maximum Depth
    42.52inches ( 1080MM , 108.0CM )
  • Net Weight
    330.69lbs. ( 150.0KG )
  • Shipping weight
    496.04lbs. ( 225.0KG )
  • Shipping Height
    43.31inches ( 1100MM , 110.0CM )
  • Shipping Width
    50.0inches ( 1270MM , 127.0CM )
  • Shipping Depth
    40.0inches ( 1016MM , 101.6CM )
  • Units per Pallet
    1.0

Conformance

  • Approvals
    cUL listed, UL listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab

General

  • Air Flow
    5049.9CFM ( 2383.3lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2782KB

Updated On

2023-10-04

PDF

Size

1706KB

Updated On

2023-09-29

Design/Configuration
Title
Size
Updated On
PDF

Size

4470KB

Updated On

2017-06-14

InRow DX Gen 2 Technical Specifications
Title
Size
Updated On
Cooling Solutions, Chillers & Heat Rejection, Fluid Cooler

Category

Sub-Category


Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

APC NetShelter Aisle Containment, Roof Height Adapter, 300 mm, for 42U SX to 42U VX

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product