Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Fluid Cooler 232kW@104F/115F, 153GPM, 460V/3/60Hz

Fluid Cooler 232kW@104F/115F, 153GPM, 460V/3/60Hz

ACFC75271

Fluid Cooler 232kW@104F/115F, 153GPM, 460V/3/60Hz

Call for More Information
800-800-4272

Uniflair Fluid Coolers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    54.61inches ( 1387MM , 138.7CM )
  • Maximum Width
    371.06inches ( 9425MM , 942.5CM )
  • Maximum Depth
    52.97inches ( 1345MM , 134.5CM )
  • Net Weight
    2573.0lbs. ( 1169.55KG )
  • Shipping weight
    2700.0lbs. ( 1227.27KG )
  • Shipping Height
    60.0inches ( 1524MM , 152.4CM )
  • Shipping Width
    380.0inches ( 9652MM , 965.2CM )
  • Shipping Depth
    60.0inches ( 1524MM , 152.4CM )

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Title
Size
Updated On
Cooling Solutions, Chillers & Heat Rejection, Fluid Cooler