Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Fluid Cooler 112kW@110F/120F, 84GPM, 460V/3/60Hz

Fluid Cooler 112kW@110F/120F, 84GPM, 460V/3/60Hz

ACFC75274

Fluid Cooler 112kW@110F/120F, 84GPM, 460V/3/60Hz

Call for More Information
800-800-4272

Uniflair Fluid Coolers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    41.0inches ( 1041MM , 104.1CM )
  • Maximum Width
    126.5inches ( 3213MM , 321.3CM )
  • Maximum Depth
    39.16inches ( 995MM , 99.5CM )
  • Net Weight
    1209.0lbs. ( 549.55KG )
  • Shipping weight
    1350.0lbs. ( 613.64KG )
  • Shipping Height
    45.0inches ( 1143MM , 114.3CM )
  • Shipping Width
    130.0inches ( 3302MM , 330.2CM )
  • Shipping Depth
    45.0inches ( 1143MM , 114.3CM )

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab
Title
Size
Updated On
Cooling Solutions, Chillers & Heat Rejection, Fluid Cooler