Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Kirk Key Kit

Share:

Easy UPS 3S Kirk Key Kit

E3SOPT015

Easy UPS 3S Kirk Key Kit

Kirk key kit (SKRU) for the maintenance bypass cabinet. It locks the internal breakers to ensure the correct sequence during maintenance. It is installed by the Schneider Electric Field Service Representative during start-up.

Call for More Information
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Hungary , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Portugal , Suriname , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    2.76inches ( 70MM , 7.0CM )
  • Maximum Width
    7.09inches ( 180MM , 18.0CM )
  • Maximum Depth
    6.69inches ( 170MM , 17.0CM )
  • Net Weight
    3.86lbs. ( 1.75KG )
  • Shipping Height
    4.72inches ( 120MM , 12.0CM )
  • Shipping Width
    7.09inches ( 180MM , 18.0CM )
  • Shipping Depth
    10.08inches ( 256MM , 25.6CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11519KB

Updated On

2023-11-08

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

60KB

Updated On

2024-02-22

Certificate of Origin
Title
Size
Updated On