Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Easy UPS 3S Dry Contact Card

Share:

Easy UPS 3S Dry Contact Card

E3SOPT010

Easy UPS 3S Dry Contact Card

Card that monitors input device status and initiates actions on external devices.

Call for More Information
800-800-4272
Product Distribution
Product Distribution

Antigua & Barbuda , Netherlands Antilles , Barbados , Bermuda , Bahamas , Belize , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Nicaragua , Panama , Puerto Rico , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    0.47inches ( 12MM , 1.2CM )
  • Maximum Width
    2.36inches ( 60MM , 6.0CM )
  • Maximum Depth
    2.68inches ( 68MM , 6.8CM )
  • Net Weight
    0.07lbs. ( 0.03KG )
  • Shipping Height
    3.82inches ( 97MM , 9.7CM )
  • Shipping Width
    9.33inches ( 237MM , 23.7CM )
  • Shipping Depth
    6.57inches ( 167MM , 16.7CM )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

11519KB

Updated On

2023-11-08

Installation manual containing information on how to install and connect the product
PDF

Size

239KB

Updated On

2023-09-29

Installation manual containing information on how to install and connect the product
Brochure
Title
Size
Updated On
PDF

Size

3421KB

Updated On

2023-12-05

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V and Easy UPS 3M 50-100 kVA 208V 3-phase UPS.
PDF

Size

6006KB

Updated On

2023-10-31

Features and benefits, ideal applications, and product specifications for the Easy UPS 3S 10-40 kVA 208V 3-phase UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

60KB

Updated On

2024-02-22

Certificate of Origin
Title
Size
Updated On