Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60

Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60

ACCD75215

Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60

null

Call for More Information
800-800-4272
Includes: Installation guide

ACCD75215 

Condenser 1 Fan, Single Circuit, 4MBH/1F TD, 230V/1/60

  • Hardwire capable
    For installations where hard wiring is required or preferred

Uniflair Air Cooled Condensers Features & Benefits

  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Product Distribution
Product Distribution

Canada , Switzerland , Colombia , Serbia and Montenegro , Germany , United States

Print Technical Specification

Input

  • Input frequency
    60 Hz
  • Input Power
    1000 Watts

Physical

  • Maximum Height
    37.72inches ( 958MM , 95.8CM )
  • Maximum Width
    42.72inches ( 1085MM , 108.5CM )
  • Maximum Depth
    40.0inches ( 1016MM , 101.6CM )
  • Net Weight
    260.54lbs. ( 118.18KG )
  • Shipping weight
    450.98lbs. ( 204.56KG )
  • Shipping Height
    55.98inches ( 1422MM , 142.2CM )
  • Shipping Width
    40.0inches ( 1016MM , 101.6CM )
  • Shipping Depth
    52.99inches ( 1346MM , 134.6CM )

Conformance

  • Approvals
    cUL listed, UL listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • Proposition 65 Warning
    Available in Documentation tab

General

  • Air Flow
    6450.0CFM ( 3044.06lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1269KB

Updated On

2023-10-04

PDF

Size

1706KB

Updated On

2023-09-29

Title
Size
Updated On
Cooling Solutions, Chillers & Heat Rejection, Condensers

Category

Sub-Category


APC NetShelter Aisle Containment, Roof Height Adapter, 300 mm, for 42U SX to 42U VX

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product