Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Condensate pump

Share:

Condensate pump

ACAC10046

Condensate pump
Discontinued

ACAC10046 

Condensate pump

  • Condensate Pump
    A condensate pump is factory wired and piped internally to the internal condensate drain pan.

Uniflair Rack Mounted Room Cooling Features & Benefits

  • Vendor-neutral Solution
    Installs and integrates quickly and simply at the bottom of the IT rack. Ideal for existing/retrofit racks as well as new, pre-integrated racks.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Redundant Components
    Single points of failure in the system have redundant components to maintain availability and reliability.
  • Operational Service
    Allows critical components to be maintained/replaced while the system is in operation.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Powerfully Compact
    One unit provides precise temperature control to cool single racks of IT equipment without the need of any additional cooling systems.
  • Rack Mount Installation
    Frees up valuable IT floor space by placing the IT cooling at the bottom of any IT rack.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
Product Distribution
Product Distribution

Brazil , Canada , Colombia , Costa Rica , Ecuador , South Korea , Mexico , Peru , Philippines , Taiwan , United States , Venezuela

Print Technical Specification

Input

  • Input frequency
    60 Hz

Physical

  • Maximum Height
    3.35inches ( 85MM , 8.5CM )
  • Maximum Width
    3.43inches ( 87MM , 8.7CM )
  • Maximum Depth
    10.87inches ( 276MM , 27.6CM )
  • Net Weight
    3.97lbs. ( 1.8KG )
  • Shipping weight
    4.41lbs. ( 2.0KG )
  • Shipping Height
    5.12inches ( 130MM , 13.0CM )
  • Shipping Width
    4.72inches ( 120MM , 12.0CM )
  • Shipping Depth
    15.35inches ( 390MM , 39.0CM )
Title
Size
Updated On