Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Classic Battery Cabinet, IEC, 700mm wide, Config E, Galaxy VS/VL and Easy UPS 3-Phase Modular

Classic Battery Cabinet, IEC, 700mm wide, Config E, Galaxy VS/VL and Easy UPS 3-Phase Modular

GVSCBC7E

Classic Battery Cabinet, IEC, 700mm wide, Config E, Galaxy VS/VL and Easy UPS 3-Phase Modular

Battery cabinet that includes batteries and battery breaker.

Call for More Information
800-800-4272
Includes: Installation guide
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Libya , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Syria , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA
  • Included Battery Modules
    46
  • Battery mounting
    Enclosed battery cabinet

Physical

  • Maximum Height
    74.8inches ( 1900MM , 190.0CM )
  • Maximum Width
    27.95inches ( 710MM , 71.0CM )
  • Maximum Depth
    33.27inches ( 845MM , 84.5CM )
  • Net Weight
    1741.65lbs. ( 790.0KG )
  • Shipping weight
    1741.65lbs. ( 790.0KG )
  • Shipping Height
    74.8inches ( 1900MM , 190.0CM )
  • Shipping Width
    27.95inches ( 710MM , 71.0CM )
  • Shipping Depth
    33.27inches ( 845MM , 84.5CM )
  • Color
    White

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Temperature
    -15 - 40 °C

Sustainable Offer Status

  • RoHS
    Compliant
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2235KB

Updated On

2024-02-12

Installation manual containing information on how to install and connect the product
PDF

Size

719KB

Updated On

2023-03-27

Instructions on how to unpack the product
Brochure
Title
Size
Updated On
PDF

Size

6819KB

Updated On

2023-03-02

Features and benefits, ideal applications, and product specifications for the Galaxy VS 10-150 kW 3-phase UPS
Design/Configuration
Title
Size
Updated On
PDF

Size

1796KB

Updated On

2024-10-18

Contains Technical data, Facility planning, drawings, options
PDF

Size

114KB

Updated On

2022-06-17

Battery runtime charts for Galaxy VS 20-150 kW 400V 3 phase uninterruptible power supply with Classic Battery Cabinet or Modular Battery Cabinet
Agency Approvals
Title
Size
Updated On
PDF

Size

306KB

Updated On

2024-03-04

PDF

Size

1230KB

Updated On

2024-02-22

EU Declaration of Conformity
PDF

Size

753KB

Updated On

2023-04-28

Environmental Profile
Title
Size
Updated On
PDF

Size

879KB

Updated On

2024-05-29

PDF

Size

602KB

Updated On

2024-05-29

Title
Size
Updated On
Galaxy VS Classic Battery Cabinet 700mm IEC config E Mechanical

Category

Sub-Category


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product