Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Battery Replacement Service, not rack mountable, recycling service

Share:

Battery Replacement Service, not rack mountable, recycling service

WMBSYB-MB-T4

Battery Replacement Service, not rack mountable, recycling service

Batteries and recycling service for quick and easy self service battery replacement

Call for More Information
800-800-4272

Battery Replacement Services Features & Benefits

  • Labor and travel expenses included
    Travel and labor expenses are included in most service contracts. Please see the statement of work for the service specifics.
  • Service Summary Report
    Provides a detailed report of work performed including recommendations for service to ensure optimal performance
  • Battery recycling
    Provides end user with a certificate of record identifying the depleted batteries were disposed of in accordance with federal, state and local regulations.
  • Battery Removal
    Removal of depleted batteries by a certified Field Service Engineer
  • Certified Batteries
    Certified batteries are provided to meet manufacturers' specification to keep the system operating efficiently.
  • Battery Disposal
    Environmentally compliant disposal of depleted batteries by a certified recycling center
Product Distribution
Product Distribution

Canada , China , Czechia , Germany , United Kingdom , Ireland , India , Netherlands , United States

Print Technical Specification

Physical

  • Net Weight
    200.42lbs. ( 90.91KG )

Sustainable Offer Status

  • RoHS
    Compliant
Brochure
Title
Size
Updated On
PDF

Size

838KB

Updated On

2023-09-29

Brochure highlighting the importance of battery replacement services.
Statement of Work
Title
Size
Updated On
PDF

Size

485KB

Updated On

2022-01-04

The Modular Battery Recycling Service provides the required modular batteries, waste battery collection and the proper recycling of the waste battery modules. Included in the Modular Battery Recycling Service is the shipment of the waste batteries to an approved battery recycling center, where the battery assemblies are reduced to base materials in accordance with federal, state and local environmental regulations.
Title
Size
Updated On