Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Battery Breaker Box 150A for GUTOR PXC UL 25/37.5 kVA UPS

Battery Breaker Box 150A for GUTOR PXC UL 25/37.5 kVA UPS

GUPXCD37B

Battery Breaker Box 150A for GUTOR PXC UL 25/37.5 kVA UPS

Wall mounted battery breaker box for use with open battery rack configurations.

Call for More Information
800-800-4272

Industrial UPS Features & Benefits

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Optional Dry Contact I/O Accessory
    Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Intelligent Card Slot
    Customize UPS capabilities with management cards.
Product Distribution
Product Distribution

Aruba , Bermuda , Bahamas , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad & Tobago , United States , Venezuela

Print Technical Specification

Batteries & Runtime

  • Battery type
    VRLA

Physical

  • Maximum Height
    51.81inches ( 1316MM , 131.6CM )
  • Maximum Width
    20.31inches ( 516MM , 51.6CM )
  • Maximum Depth
    7.48inches ( 190MM , 19.0CM )
  • Net Weight
    114.0lbs. ( 51.71KG )
  • Shipping weight
    188.61lbs. ( 85.55KG )
  • Shipping Height
    72.01inches ( 1829MM , 182.9CM )
  • Shipping Width
    37.99inches ( 965MM , 96.5CM )
  • Shipping Depth
    12.99inches ( 330MM , 33.0CM )

Environmental

  • Operating Temperature
    14 - 104 °F ( -10 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 9842ft ( 0 - 2999.84meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 16404ft ( 0 - 4999.9meters )

Conformance

  • Approvals
    FCC part 15 class A, UL 1778
  • Standard warranty
    1 year (parts only)
Title
Size
Updated On