Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

Actassi - set of 50 screw M6 with washers and cage nuts for 9.5 mm square holes

Share:

Actassi - set of 50 screw M6 with washers and cage nuts for 9.5 mm square holes

NSYGFR95M65

Actassi - set of 50 screw M6 with washers and cage nuts for 9.5 mm square holes

null

Call for More Information
800-800-4272
Product Distribution
Product Distribution

Albania , Bosnia & Herzegovina , Cyprus , Iceland , Luxembourg , Malta

Print Technical Specification

Physical

  • Shipping weight
    1.09lbs. ( 0.49KG )
  • Shipping Height
    1.18inches ( 30MM , 3.0CM )
  • Shipping Width
    3.74inches ( 95MM , 9.5CM )
  • Shipping Depth
    5.31inches ( 135MM , 13.5CM )
  • Units per Pallet
    1200.0

Conformance

  • Standard warranty
    18 months
Title
Size
Updated On