Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra Intelligence Module Replacement

APC Smart-UPS Modular Ultra Intelligence Module Replacement

SRYLIM

APC Smart-UPS Modular Ultra Intelligence Module Replacement

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    1.69inches ( 43MM , 4.3CM )
  • Maximum Width
    5.31inches ( 135MM , 13.5CM )
  • Maximum Depth
    22.05inches ( 560MM , 56.0CM )
  • Net Weight
    5.51lbs. ( 2.5KG )
  • Shipping weight
    7.72lbs. ( 3.5KG )
  • Shipping Height
    5.12inches ( 130MM , 13.0CM )
  • Shipping Width
    8.07inches ( 205MM , 20.5CM )
  • Shipping Depth
    23.62inches ( 600MM , 60.0CM )
  • Color
    Silver

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
Title
Size
Updated On