Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra External Battery Pack with 4 Battery Modules Rackmount

Share:

APC Smart-UPS Modular Ultra External Battery Pack with 4 Battery Modules Rackmount

SRYLRMXBP

APC Smart-UPS Modular Ultra External Battery Pack with 4 Battery Modules Rackmount

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Japan , Mexico , United States

Print Technical Specification

Batteries & Runtime

  • Battery type
    Li-Ion (Lithium-Ion)
  • Included Battery Modules
    4
  • Battery mounting
    Built-in
  • Battery Placement
    External frame
  • Battery Design Life
    8 - 10

Physical

  • Maximum Height
    5.12inches ( 130MM , 13.0CM )
  • Maximum Width
    17.32inches ( 440MM , 44.0CM )
  • Maximum Depth
    29.13inches ( 740MM , 74.0CM )
  • Net Weight
    132.28lbs. ( 60.0KG )
  • Shipping weight
    60.19lbs. ( 27.3KG )
  • Shipping Height
    11.81inches ( 300MM , 30.0CM )
  • Shipping Width
    23.62inches ( 600MM , 60.0CM )
  • Shipping Depth
    39.37inches ( 1000MM , 100.0CM )

Environmental

  • Operating Temperature
    32 - 122 °F ( 0 - 50 °C )
  • Operating Elevation
    0 - 9842.52ft ( 0 - 3000meters )
  • Storage Temperature
    -20 - 60 °C
  • Storage Elevation
    0 - 49212.6ft ( 0 - 15000meters )

Conformance

  • Standard warranty
    5 YR
Manuals and Warranties
Title
Size
Updated On
PDF

Size

383KB

Updated On

2023-05-08

Safety and General Information for APC Smart-UPS Modular Ultra UPS and Accessories
Environmental Profile
Title
Size
Updated On
PDF

Size

3029KB

Updated On

2024-08-28

PDF

Size

668KB

Updated On

2024-08-28

Title
Size
Updated On
APC Smart UPS Modular Ultra External Battery Pack