Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Smart-UPS Modular Ultra 2 Post UPS Rail Kit

Share:

APC Smart-UPS Modular Ultra 2 Post UPS Rail Kit

SRYLOPT2

APC Smart-UPS Modular Ultra 2 Post UPS Rail Kit

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Mexico , United States

Print Technical Specification

Physical

  • Maximum Height
    3.37inches ( 86MM , 8.57CM )
  • Maximum Width
    2.25inches ( 57MM , 5.72CM )
  • Maximum Depth
    12.0inches ( 305MM , 30.48CM )
  • Net Weight
    4.94lbs. ( 2.24KG )
  • Shipping weight
    5.73lbs. ( 2.6KG )
  • Shipping Height
    5.63inches ( 143MM , 14.3CM )
  • Shipping Width
    15.24inches ( 387MM , 38.71CM )
  • Shipping Depth
    8.74inches ( 222MM , 22.2CM )

Conformance

  • Standard warranty
    5 Years
Environmental Profile
Title
Size
Updated On
PDF

Size

281KB

Updated On

2024-07-29

PDF

Size

291KB

Updated On

2024-07-29

Title
Size
Updated On