Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Service Bypass Unit for SRYL, 200/208/230/240V, 125A, MBB, Hardwire Input/Output

APC Service Bypass Unit for SRYL, 200/208/230/240V, 125A, MBB, Hardwire Input/Output

SRYLSBP20KP

APC Service Bypass Unit for SRYL, 200/208/230/240V, 125A, MBB, Hardwire Input/Output

null

Call for More Information
800-800-4272

Smart-UPS Modular Ultra Accessories Features & Benefits

  • Smart-UPS Compatibility
    Incompatible with SMX, SMT and SURTD Smart-UPS models.
Product Distribution
Product Distribution

Canada , Costa Rica , Japan , Mexico , United States

Print Technical Specification

Input

  • Maximum Line Current
    125A

Physical

  • Maximum Height
    6.89inches ( 175MM , 17.5CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    29.72inches ( 755MM , 75.5CM )
  • Net Weight
    50.71lbs. ( 23.0KG )
  • Shipping weight
    71.65lbs. ( 32.5KG )
  • Shipping Height
    11.81inches ( 300MM , 30.0CM )
  • Shipping Width
    22.83inches ( 580MM , 58.0CM )
  • Shipping Depth
    38.19inches ( 970MM , 97.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Elevation
    0 - 9842.52ft ( 0 - 3000meters )
  • Storage Temperature
    -30 - 70 °C
  • Storage Elevation
    0 - 49212.6ft ( 0 - 15000meters )

Conformance

  • Standard warranty
    5 YR
Manuals and Warranties
Title
Size
Updated On
PDF

Size

898KB

Updated On

2023-05-08

User Manual for APC Smart-UPS Modular Ultra Service Bypass Unit SRYLSBP20KP
Agency Approvals
Title
Size
Updated On
PDF

Size

86KB

Updated On

2024-04-29

Title
Size
Updated On
APC Service Bypass Unit for SRYL 125A