Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Service Bypass Panel- 200/208/240V 100A MBB Hardwire input (3) L6-30R (3) L6-20R output

APC Service Bypass Panel- 200/208/240V 100A MBB Hardwire input (3) L6-30R (3) L6-20R output

SBP10KRMT4U

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Argentina , Barbados , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Italy , Jamaica , Japan , South Korea , Morocco , Martinique , Mexico , Nicaragua , Panama , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    200V , 208V
  • Efficiency at Full Load
    99 % %
  • Other Output Voltages
    240
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    100
  • Output Connections
    (3) NEMA L6-20R (Battery Backup)
    (3) NEMA L6-30R (Battery Backup)

Input

  • Nominal Input Voltage
    200V , 208V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard wire 3-wire (2P + E)
  • Acceptable Input Voltage
    200 - 240VAC
  • Efficiency at Full Load
    99 % %
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    20000VA
  • Maximum Input Current
    100A
  • Maximum Line Current
    100A

Physical

  • Maximum Height
    7.01inches ( 178MM , 17.8CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    26.5inches ( 673MM , 67.3CM )
  • Rack Height
    4U
  • Net Weight
    48.1lbs. ( 21.82KG )
  • Shipping weight
    70.15lbs. ( 31.82KG )
  • Shipping Height
    12.01inches ( 305MM , 30.5CM )
  • Shipping Width
    39.02inches ( 991MM , 99.1CM )
  • Shipping Depth
    24.02inches ( 610MM , 61.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    -4 - 122 °F ( -20 - 50 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 15000ft ( 0 - 4572meters )
  • Storage Temperature
    -40 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    CSA, GOST
  • Standard warranty
    2 years (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

539KB

Updated On

2022-08-09