Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R

Share:

APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R

SBP1500RM

APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R

null

Call for More Information
800-800-4272
Includes: Rack mounting brackets,User manual

SBP1500RM 

APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R

  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Maintenance Bypass Panels Features & Benefits

Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Barbados , Bermuda , Belize , Canada , China , Colombia , Costa Rica , Dominican Republic , Ecuador , United Kingdom , Guatemala , Guyana , Honduras , Italy , Jamaica , South Korea , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad & Tobago , Taiwan , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Efficiency at Full Load
    99 % %
  • Always on Outlets
    8
  • Overload Protection
    Yes
  • Cord Length
    3.94ft ( 1.2meters )
  • Maximum Total Current Draw
    15
  • Output Connections
    (8) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    7.87ft ( 2.4meters )
  • Acceptable Input Voltage
    100 - 125VAC
  • Number of Power Cords
    1
  • Efficiency at Full Load
    99 % %
  • Load Power Factor Range
    0 to 1
  • Load Capacity
    1500VA
  • Maximum Input Current
    15A
  • Maximum Line Current
    15A

Physical

  • Maximum Height
    3.5inches ( 89MM , 8.9CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    2.99inches ( 76MM , 7.6CM )
  • Rack Height
    2U
  • Net Weight
    6.5lbs. ( 2.95KG )
  • Shipping weight
    8.38lbs. ( 3.8KG )
  • Shipping Height
    5.94inches ( 151MM , 15.1CM )
  • Shipping Width
    11.61inches ( 295MM , 29.5CM )
  • Shipping Depth
    18.23inches ( 463MM , 46.3CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 15000ft ( 0 - 4572meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    TÜV
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

241KB

Updated On

2022-07-25

User manual for Service Bypass Panel Smart-UPS 1500/2200/3000 RM Series
Brochure
Title
Size
Updated On
PDF

Size

182KB

Updated On

2023-09-29

Quick reference brochure for Smart-UPS Service Bypass Panels - 120V
Title
Size
Updated On