Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Replacement Battery Cartridge #216 with 2 Year Warranty

Share:

APC Replacement Battery Cartridge #216 with 2 Year Warranty

APCRBC216

APC Replacement Battery Cartridge #216 with 2 Year Warranty

null

Call for More Information
800-800-4272

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , Japan , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Poland , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Output

  • Battery Capacity (mAh)
    9000
  • Battery Output Voltage
    12 V

Batteries & Runtime

  • Battery type
    Lead-acid battery
  • Battery Placement
    Internal battery
  • Expected Battery Life (years)
    3 - 4
  • RBC Quantity
    2
  • Battery blocks per string
    2

Physical

  • Maximum Height
    2.52inches ( 64MM , 6.4CM )
  • Maximum Width
    11.93inches ( 303MM , 30.3CM )
  • Maximum Depth
    3.7inches ( 94MM , 9.4CM )
  • Net Weight
    11.73lbs. ( 5.32KG )
  • Shipping weight
    12.79lbs. ( 5.8KG )
  • Shipping Height
    8.62inches ( 219MM , 21.9CM )
  • Shipping Width
    6.97inches ( 177MM , 17.7CM )
  • Shipping Depth
    14.45inches ( 367MM , 36.7CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 (Non-condensing) %
  • Operating Elevation
    0 - 9842.52ft ( 0 - 3000meters )
  • Storage Temperature
    -15 - 50 °C
  • Storage Relative Humidity
    0 - 95 (Non-condensing) %
  • Storage Elevation
    0 - 9842.52ft ( 0 - 3000meters )

Conformance

  • Standard warranty
    2 years

Sustainable Offer Status

  • RoHS
    Compliant
Title
Size
Updated On