Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Replacement Battery Cartridge #178

APC Replacement Battery Cartridge #178

APCRBC178

APC Replacement Battery Cartridge #178

null

Call for More Information
800-800-4272
Includes: User manual

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

United Arab Emirates , Argentina , Austria , Australia , Belgium , Bulgaria , Canada , Switzerland , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Czechia , Germany , Denmark , Algeria , Estonia , Egypt , Spain , Finland , France , United Kingdom , Greece , Hong Kong SAR China , Croatia , Hungary , Indonesia , Ireland , Israel , India , Italy , South Korea , Kazakhstan , Lithuania , Latvia , Morocco , North Macedonia , Mexico , Malaysia , Nigeria , Netherlands , Norway , New Zealand , Peru , Philippines , Portugal , Romania , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Thailand , Tunisia , Turkey , Taiwan , Ukraine , United States , Vietnam , South Africa

Print Technical Specification

Output

  • Battery Capacity (mAh)
    7000
  • Battery Output Voltage
    12 V

Batteries & Runtime

  • Battery type
    Lead-acid battery
  • Battery mounting
    Built-in
  • Battery Placement
    Internal battery
  • RBC Quantity
    1
  • Battery blocks per string
    6

Physical

  • Maximum Height
    5.94inches ( 151MM , 15.1CM )
  • Maximum Width
    3.9inches ( 99MM , 9.9CM )
  • Maximum Depth
    2.56inches ( 65MM , 6.5CM )
  • Net Weight
    4.74lbs. ( 2.15KG )
  • Shipping weight
    32.63lbs. ( 14.8KG )
  • Shipping Height
    7.68inches ( 195MM , 19.5CM )
  • Shipping Width
    15.55inches ( 395MM , 39.5CM )
  • Shipping Depth
    19.49inches ( 495MM , 49.5CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 85 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 10000ft ( 0 - 3048meters )

Conformance

  • Approvals
    UL 1778 5th edition
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • Other Environmental Compliance
    China RoHS
Environmental Profile
Title
Size
Updated On
PDF

Size

951KB

Updated On

2024-08-01

PDF

Size

444KB

Updated On

2024-08-01

Title
Size
Updated On