Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Rack Air Removal Unit SX Fan Assembly 100-240V 50/60 Hz

Share:

APC Rack Air Removal Unit SX Fan Assembly 100-240V 50/60 Hz

ACF115

APC Rack Air Removal Unit SX Fan Assembly 100-240V 50/60 Hz
Discontinued

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 60320 C14, NEMA 5-15P
  • Number of Power Cords
    2
  • Input Power
    1200 Watts

Communications & Management

  • Control panel
    Multifunction LCD status and control console

Physical

  • Maximum Height
    53.27inches ( 1353MM , 135.3CM )
  • Maximum Width
    22.99inches ( 584MM , 58.4CM )
  • Maximum Depth
    7.52inches ( 191MM , 19.1CM )
  • Net Weight
    104.21lbs. ( 47.27KG )
  • Shipping weight
    125.27lbs. ( 56.82KG )
  • Shipping Height
    60.0inches ( 1524MM , 152.4CM )
  • Shipping Width
    12.01inches ( 305MM , 30.5CM )
  • Shipping Depth
    32.01inches ( 813MM , 81.3CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 122 °F ( 0 - 50 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 15000ft ( 0 - 4572meters )
  • Audible noise at 1 meter from surface of unit
    79.0dBA

Conformance

  • Approvals
    CE, cUL listed, EN 55022 class A, EN 55024, FCC part 15 class A, ICES-003, IEC 61000-3-2, IEC 61000-3-3, UL listed, VCCI, VDE
  • Standard warranty
    1 year (parts only)

General

  • Air Flow
    1600.0CFM ( 755.1lps )
Manuals and Warranties
Title
Size
Updated On
PDF

Size

61KB

Updated On

2023-09-29

PDF

Size

1554KB

Updated On

2023-09-29

Agency Approvals
Title
Size
Updated On
PDF

Size

17KB

Updated On

2024-02-22

Title
Size
Updated On

Category

Sub-Category


NetShelter SX Bolt-Down Kit

Bolt-down brackets for NetShelter SX enclosures. Meets UBC Zone-4 Seismic anchoring requirements.

APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

NetShelter SX 600mm/750mm Stabilizer Plate

Stabilization plates to prevent tip-over in stand-alone rack applications.

APC Smart-UPS, Line Interactive, 1500VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot, AVR, LCD

Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

APC Rack PDU 9000 Switched, ZeroU, 16A, 100-240V, (21) C13/C15 & (3) C19/C21, Japan

With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.

APC NetShelter Rack PDU, Metered, 0U, 17.3kW 208V 3 Phase 60A, 30 C13 outlets

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

APC Symmetra LX 4kVA scalable to 8kVA N+1 Rack-mount, 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

APC Rack PDU, 2G, metered, 0U, 10.0kW, 208V, 36 C13 and 6 C19 sockets

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product