Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Rack Air Removal Unit SX 600mm Wide Frame

Share:

APC Rack Air Removal Unit SX 600mm Wide Frame

ACF136

APC Rack Air Removal Unit SX 600mm Wide Frame
Discontinued

Rack Air Distribution Features & Benefits

  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Antigua & Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia & Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Bahamas , Botswana , Belarus , Belize , Canada , Congo - Kinshasa , Switzerland , Côte d’Ivoire , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cyprus , Czechia , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gambia , Guadeloupe , Greece , Guatemala , Guyana , Hong Kong SAR China , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iceland , Italy , Jamaica , Jordan , Kenya , St. Kitts & Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , St. Lucia , Liberia , Lithuania , Luxembourg , Latvia , Morocco , Madagascar , North Macedonia , Mali , Myanmar (Burma) , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Réunion , Romania , Rwanda , Saudi Arabia , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks & Caicos Islands , Togo , Thailand , Tajikistan , Turkmenistan , Turkey , Trinidad & Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    75.59inches ( 1920MM , 192.0CM )
  • Maximum Width
    23.62inches ( 600MM , 60.0CM )
  • Maximum Depth
    2.01inches ( 51MM , 5.1CM )
  • Net Weight
    44.09lbs. ( 20.0KG )
  • Shipping weight
    73.15lbs. ( 33.18KG )
  • Shipping Height
    82.01inches ( 2083MM , 208.3CM )
  • Shipping Width
    15.0inches ( 381MM , 38.1CM )
  • Shipping Depth
    30.98inches ( 787MM , 78.7CM )
  • Color
    Black

Conformance

  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
Title
Size
Updated On

Category

Sub-Category


RACK PDU,SWITCHED,ZEROU,12.5KW,208V,(21)C13&(3)C19;10 CORD

With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.

APC Smart-UPS 4-Post Rackmount Rails

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

APC Rack PDU, 2G, metered, 0U, 20A, 100V to 120V, 24 NEMA 5-20R sockets

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

APC NetShelter Cable Management, Cable Trough, Open Bottom, Black, 597 x 191.4 x 316.2 mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

APC NetShelter Basic Rack PDU, 0U, 1PH, 3.3kW, 100-240V 20A or 200-240V 16A, 13 C13 outlets, C20 inlet

Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (13) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product