Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC NetShelter CX, Cable Kit, includes 3 NEMA 5-15R to C14, 3 C13 to 5-15 sockets, Black

Share:

APC NetShelter CX, Cable Kit, includes 3 NEMA 5-15R to C14, 3 C13 to 5-15 sockets, Black

AR4605

APC NetShelter CX, Cable Kit, includes 3 NEMA 5-15R to C14, 3 C13 to 5-15 sockets, Black
Discontinued

NetShelter CX Enclosures Features & Benefits

  • Acoustic foam lining for noise dampening
    Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
  • Light oak veneer finish
    The enclosure blends discretely into almost any office environment.
  • Lockable front doors
    Protect IT equipment from unwanted access
  • Plug and Play setup
    Fast and Easy set up
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Product Distribution
Product Distribution

Canada , China , Mexico , United States

Print Technical Specification

Physical

  • Shipping weight
    4.85lbs. ( 2.2KG )
  • Shipping Height
    3.94inches ( 100MM , 10.0CM )
  • Shipping Width
    9.06inches ( 230MM , 23.0CM )
  • Shipping Depth
    5.12inches ( 130MM , 13.0CM )
Brochure
Title
Size
Updated On
PDF

Size

322KB

Updated On

2023-09-29

Title
Size
Updated On