Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC Essential SurgeArrest 3 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, White, 120V

APC Essential SurgeArrest 3 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, White, 120V

PE6RU3W

APC Essential SurgeArrest 3 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, White, 120V
Discontinued

PE6RU3W 

APC Essential SurgeArrest 3 Rotating Outlets with 5V, 3.4A 2 Port USB Charger, White, 120V

  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

  • Safety-Agency Approved Surge Protector
    All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
Product Distribution
Product Distribution

Antigua & Barbuda , Anguilla , Netherlands Antilles , Argentina , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Dominica , Dominican Republic , Ecuador , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Nicaragua , Panama , Peru , Puerto Rico , Portugal , Paraguay , El Salvador , Trinidad & Tobago , United States , Uruguay , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    5.91ft ( 1.8meters )
  • Number of Power Cords
    1
  • Input Power
    1800 Watts
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • ts_nm_surge_response
    1ns

Physical

  • Maximum Height
    12.83inches ( 326MM , 32.6CM )
  • Maximum Width
    1.73inches ( 44MM , 4.4CM )
  • Maximum Depth
    1.97inches ( 50MM , 5.0CM )
  • Net Weight
    1.92lbs. ( 0.87KG )
  • Shipping weight
    1.98lbs. ( 0.9KG )
  • Shipping Height
    14.37inches ( 365MM , 36.5CM )
  • Shipping Width
    2.24inches ( 57MM , 5.7CM )
  • Shipping Depth
    4.13inches ( 105MM , 10.5CM )
  • Color
    White
  • SCC Codes
    10731304343704

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    cULus, UL 1310, UL 1449, UL 498
  • Standard warranty
    Limited Lifetime
Manuals and Warranties
Title
Size
Updated On
PDF

Size

367KB

Updated On

2022-07-05

User manual for SurgeArrest Essential PE4WRU3, PE6RU3 and PE6RU3W
Brochure
Title
Size
Updated On
PDF

Size

343KB

Updated On

2023-09-29

Product overview for PE6RU3 and PE6RU3W
Agency Approvals
Title
Size
Updated On
PDF

Size

127KB

Updated On

2024-02-22

FCC PART 15 Subpart B Class B ICES-003 Issue 7 Class B ANSI C63.4:2014
PDF

Size

213KB

Updated On

2024-02-22

UL 1363; CSA-C22.2 No. 308,
Environmental Profile
Title
Size
Updated On
PDF

Size

375KB

Updated On

2024-08-26

Title
Size
Updated On