Trade-UPS For Edge Computing

Welcome to Trade-UPS

APC Trade-UPS is a 1-phase UPS program that offers new and existing customers the ability to trade in older battery backup units for the most up-to-date 1-phase power protection models at discounted prices.

More about the program Program rules
Trade-in UPS summary
Number of trade-ins:0
Trade-in VA total:0 VA
New trade-UPS VA range
Trade-UPS target VA range
0 VA 0 VA
min. max.
New UPS summary
Number of new UPS(s):0
New UPS VA total:0 VA

APC 208V/120V 10KVA Step down Transformer

APC 208V/120V 10KVA Step down Transformer

APTF10KT01

APC 208V/120V 10KVA Step down Transformer

null

Call for More Information
800-800-4272
Includes: Documentation CD,Hardwire panel,Installation guide,Rack mounting brackets,User manual

APTF10KT01 

APC 208V/120V 10KVA Step down Transformer

  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Step-Down Transformer Features & Benefits

Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Barbados , Bermuda , Bahamas , Belize , Dominica , Dominican Republic , Ecuador , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , St. Kitts & Nevis , Cayman Islands , St. Lucia , Madagascar , Martinique , Mauritius , Nicaragua , Panama , Puerto Rico , Réunion , El Salvador , Turks & Caicos Islands , Trinidad & Tobago , St. Vincent & Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V , 240V
  • Efficiency at Full Load
    95 % %
  • Always on Outlets
    4
  • Overload Protection
    Yes
  • Maximum Total Current Draw
    60
  • Output Connections
    (2) NEMA L14-30R (Battery Backup)
    (2) NEMA L5-20R (Battery Backup)
    (1) Hard wire 4-wire (2P + N + E) (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    45 - 65 Hz
  • Input Connections
    Hard wire 3-wire (2P + E)
  • Acceptable Input Voltage
    200 - 240VAC
  • Efficiency at Full Load
    95 % %
  • Load Capacity
    10000VA
  • Maximum Input Current
    60A
  • Maximum Line Current
    60A

Physical

  • Maximum Height
    6.89inches ( 175MM , 17.5CM )
  • Maximum Width
    17.01inches ( 432MM , 43.2CM )
  • Maximum Depth
    29.49inches ( 749MM , 74.9CM )
  • Rack Height
    4U
  • Net Weight
    220.46lbs. ( 100.0KG )
  • Shipping weight
    275.58lbs. ( 125.0KG )
  • Shipping Height
    15.98inches ( 406MM , 40.6CM )
  • Shipping Width
    39.37inches ( 1000MM , 100.0CM )
  • Shipping Depth
    23.62inches ( 600MM , 60.0CM )
  • Color
    Black

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0 - 10000ft ( 0 - 3048meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0 - 50000ft ( 0 - 15240meters )

Conformance

  • Approvals
    C-Tick, CE, CSA, GOST, UL listed, VDE
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2082KB

Updated On

2022-07-08

PDF

Size

60KB

Updated On

2022-07-08

Title
Size
Updated On
Smart UPS RT\System Wiring Diagrams
CAD Source File
121KB
2023-10-04

Smart UPS RT\System One Line Diagrams
CAD Source File
90KB
2023-10-04

Smart UPS RT\Mechanicals
CAD Source File
1621KB
2023-10-04

PDF
397KB
2023-10-04

Category

Sub-Category


Warranty extension service pack, for accessories, 1yr, level 01

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product